EN 60603 (DIN 41612) Connector, Type G

Image for EN 60603 (DIN 41612) Connector, Type G from Schroff - North America
+ / - Hover over image to Zoom
  • Requirement class 2 as per EN 60603 (DIN 41642)

    Description:

    Connector

    Product family:

    PCB Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Type
 
Catalog Number Qty Number of contacts Row assignment Other Connector
Catalog Number Qty Number of contacts Row assignment Other Connector
1 piece 64 z, b, d, f Male connector Solder pins, length 2.9 mm, 0.6 mm x 0.6 mm; angled
1 piece 64 z, b, d, f Female connector Wire-wrap pins, length 22 mm, 1 mm x 1 mm; straight