EN 60603 (DIN 41612) Connector, Type C

Image for EN 60603 (DIN 41612) Connector, Type C from Schroff - North America
+ / - Hover over image to Zoom
  • Requirement class 2 as per EN 60603 (DIN 41642)

    Note:

    Requirement class 2 as per EN 60603 (DIN 41642)

    Description:

    Connector

    Product family:

    PCB Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

 
Catalog Number Qty Number of contacts Row assignment Other Connector
Catalog Number Qty Number of contacts Row assignment Other Connector
1 piece 32 a, c Male connector Solder pins, length 3 mm, 0.6 mm x 0.6 mm; angled
1 piece 64 a, c Male connector Solder pins, length 3 mm, 0.6 mm x 0.6 mm; angled
1 piece 96 a, b, c Male connector Solder pins, length 3 mm, 0.6 mm x 0.6 mm; angled
1 piece 32 a, c Female connector Wire-wrap pins, length 13 mm, 0.6 mm x 0.6 mm, straight
1 piece 64 a, c Female connector Wire-wrap pins, length 13 mm, 0.6 mm x 0.6 mm, straight
1 piece 96 a, b, c Female connector Wire-wrap pins, length 13 mm, 0.6 mm x 0.6 mm, straight
1 piece 64 a, c Female connector Solder pins, length 2.5 mm, Ø 0.6 mm, straight
1 piece 96 a, b, c Female connector Solder pins, length 2.5 mm, Ø 0.6 mm, straight
1 piece 64 a, c Female Solder pins, length 4 mm, Ø 0.6 mm, straight
1 piece 96 a, b, c Female Solder pins, length 4 mm, Ø 0.6 mm, straight