Top cover/base plate

Image for Top cover/base plate from Schroff - North America
+ / - Hover over image to Zoom
  • Cover plate with drilled holes for horizontal mounting of euroboards (EN 60603)
  • Cover plates can be used as either top or base plates; inserted into basic structure

    Product family:

    MultipacPRO

    Note:

    Please order euroboard mounting kit separately

    Type:

    Individual Components

    Individual Component Type:

    Cover Plates, Hoods and Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
 
Catalog Number Depth mm Qty Description Description Width HP
Catalog Number Depth mm Qty Description Description Width HP
220.0 1 piece for horizontal board expansion Al, 1 mm; with drilled holes for horizontal mounting of euroboards 84
280.0 1 piece for horizontal board expansion Al, 1 mm; with drilled holes for horizontal mounting of euroboards 84
340.0 1 piece for horizontal board expansion Al, 1 mm; with drilled holes for horizontal mounting of euroboards 84