Coding block, for accessory type guide rails

Image for Coding block, for accessory type guide rails from Schroff - North America
+ / - Hover over image to Zoom
  • The keying/coding block is slotted into the horizontal rail and positioned in front of a guide rail for accessories or the guide rail for heavy PCBs. In this keying/coding block the keying/coding peg can be used
  • Coding is only possible in conjunction with IEEE handles

    Product family:

    EuropacPRO

    Note:

  • Minimum spacing of guide rails 4 HP
  • Can only be used together with guide rails for accessories/ guide rails for heavy PCBs
  • Please order IEL/IET handles separately
  • Delivery is exclusively in standard pack quantity
  • Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Color
 
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Material Description Description
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Material Description Description
1 piece (SPQ 50) 50 red Keying/coding block PBT, UL 94 V‐0 Coding for plug‐in components PBT, UL 94 V‐0, keying/coding block is clipped into the horizontal rail next to the guide rail; please order keying/coding pegs separately
1 piece (SPQ 50) 50 grey Keying/coding block PBT, UL 94 V‐0 Coding for plug‐in components PBT, UL 94 V‐0, keying/coding block is clipped into the horizontal rail next to the guide rail; please order keying/coding pegs separately
1 piece (SPQ 50) 50 red Keying/coding block PBT, UL 94 V‐0 Coding for plug‐in components PBT, UL 94 V‐0, keying/coding block is clipped into the horizontal rail next to the guide rail; please order keying/coding pegs separately
1 piece (SPQ 50) 50 grey Keying/coding block PBT, UL 94 V‐0 Coding for plug‐in components PBT, UL 94 V‐0, keying/coding block is clipped into the horizontal rail next to the guide rail; please order keying/coding pegs separately