Guide rails, one-piece, for plug-in units and frame type plug-in units

Image for Guide rails, one-piece, for plug-in units and frame type plug-in units from Schroff - North America
+ / - Hover over image to Zoom
  • Can be clipped into 1.5 mm thick plate
  • Plastic guide rail, one piece, red
  • Storage temperature: from -40 °C ... 130 °C
  • Assembly
  • Can be clipped into horizontal rails in Al extrusion

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Guide Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
 
Catalog Number Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Groove width Material Description
Catalog Number Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Groove width Material Description
70.0 1 piece (SPQ 50) 50 red 2.0 PBT, UL 94 V-0 For plug‐in units and frame type plug‐in units
70.0 1 piece (SPQ 50) 50 grey 2.0 PBT, UL 94 V-0 For plug‐in units and frame type plug‐in units
160.0 1 piece (SPQ 50) 50 red 2.0 PBT, UL 94 V-0 For plug‐in units and frame type plug‐in units
220.0 1 piece (SPQ 50) 50 red 2.0 PBT, UL 94 V‐0 For plug‐in units and frame type plug‐in units
160.0 1 piece (SPQ 50) 50 red 2.5 PBT, UL 94 V-0 For plug‐in units and frame type plug‐in units
220.0 1 piece (SPQ 50) 50 red 2.5 PBT, UL 94 V-0 For plug‐in units and frame type plug‐in units