Quick release fastener (EuropacPro, Assembly Parts)

Image for Quick release fastener from Schroff - North America
+ / - Hover over image to Zoom
  • 1/4- rotary lock with defined stop
  • Identification of locking position due to slot position
  • Vibration and shake proof
  • Qty 100 pieces

    Accessories:

    Quick release fastener

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Type
 
Catalog Number Material Dimension [mm] Material Item Description
Catalog Number Material Dimension [mm] Material Item Description
Locking pin: St-diecast press-in sleeve: POM, grey - Locking pin: diecast steel press-fit sleeve: POM 1 With slotted head, grey
Locking pin: diecast steelPress-in sleeve: POM, black - Locking pin: diecast steel press-fit sleeve: POM 1 With slotted head, black
Locking pin: diecast steel Press-in sleeve: POM, grey - Locking pin: diecast steel press-fit sleeve: POM 2 With knurled and slotted head, grey
Locking pin: diecast steel Press-in sleeve: POM, black - Locking pin: diecast steel press-fit sleeve: POM 2 With knurled and slotted head, black