Skip to main content

Please Select Your Country/Language Preferences

EuropacPRO 19" Subrack Kit for Railway, Retrofit Shielding, EN 50155, 6 U, 84 HP, 235 mm

  • Shock and vibration tested to EN 50155, part 12.2.11
  • The 19" bracket is firmly fixed to the side panel (tox-cold welded) and is especially suited for high mechanical stresses (vibration resistance)
  • Modifications such as cutouts, different finishes or dimensions available
  • IP 20, in accordance with IEC 60529
  • The double 19" screwing position adds to additionally safety (NFF standard)
  • Supplied as space-saving flat-pack
More

Catalog #:

21500-078
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Subrack/Chassis
  • Rack Height: 6 U
  • Rack Width: 84 HP
  • Depth: 235 mm
  • For Mounting: Backplane
  • Board Depth: 220 mm
  • EMC Shielding: No
  • EMC Gasket Type: Textile
  • Static Load: 15 kg
  • Shock and Vibration Tolerance: 5 g (force)
  • Handle Included: Yes
  • Mounting: Rack
  • Complies With: IEC 60297-3-103; EN 50155 part 12.2.11
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Guide rail Type Standard 160mm
Guide Rail Standard Type, PC, 220 mm, 2 mm Groove Width, Red
Catalog #: 64568-002
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 220 mm, 2 mm Groove Width, Red
Catalog #: 64568-006
cover plate
EuropacPRO Cover Plate for Bolting to Side Panel, SNCF, 84 HP, 235 mm
Catalog #: 21500-037
air baffle
Air Baffle Without Front Panel, 6 U, 4 HP, Depth 220 mm
Catalog #: 34562-827

Recommended products

19 dual fixing materials kit
EuropacPRO 19" Dual Fixing Materials Kit
Catalog #: 24566-109

ADDITIONAL PRODUCT DETAILS

Subrack for Railway applications, conform to EN50155 standard, non-shielded.

Test reports are available online.

Individual configuration: broad range of variants in height, width and depth; guide rails for a wide variety of applications; interior options; accessories and mounting material.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Side panel type H with 19" support bracket (tox-cold welded); prepared for EMC textile gasket 2
2 Front horizontal rail (H‐KD) 2
2a Rear horizontal rail (H-VT) 2
2b Rear centre horizontal rail (VT) 1
3 Threaded inserts 6
4 Handles 2
5 Assembly kit with self-locking screws 1
6 User manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.