Skip to main content

Please Select Your Country/Language Preferences

Tip-Up and Strap Handles for 19" Cases

Products | 30 results

Die Cast Foot, Alu, With Tip-Up

  • Product Type: Foot
  • Product Family: RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
  • Type: Foot
  • Works With: Cases
    • Package Quantity: 10
Catalog #:
10603-002

Die Cast Foot, Alu, Without Tip-Up

  • Product Type: Foot
  • Product Family: RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
  • Type: Foot
  • Works With: Cases
    • Package Quantity: 10
Catalog #:
10603-001

CompacPRO Tip-Up Handle, 2 U, 42 HP

  • Product Type: Handle
  • Product Family: CompacPRO
  • Works With: Cases
  • Handle Type: Tip-up Handle
    • Rack Width: 42 HP
    • Material: Aluminum
    • Package Quantity: 1
    • Length: 180 mm
Catalog #:
24575-038

CompacPRO Tip-Up Handle, 2 U, 84 HP

  • Product Type: Handle
  • Product Family: CompacPRO
  • Works With: Cases
  • Handle Type: Tip-up Handle
    • Rack Width: 84 HP
    • Material: Aluminum
    • Package Quantity: 1
    • Length: 180 mm
Catalog #:
24575-078

CompacPRO Tip-Up Handle, 3 + 4 U, 28 HP

  • Product Type: Handle
  • Product Family: CompacPRO
  • Works With: Cases
  • Handle Type: Tip-up Handle
    • Rack Width: 28 HP
    • Material: Aluminum
    • Package Quantity: 1
    • Length: 180 mm
Catalog #:
24575-118

CompacPRO Tip-Up Handle, 3 + 4 U, 42 HP

  • Product Type: Handle
  • Product Family: CompacPRO
  • Works With: Cases
  • Handle Type: Tip-up Handle
    • Rack Width: 42 HP
    • Material: Aluminum
    • Package Quantity: 1
    • Length: 180 mm
Catalog #:
24575-138

CompacPRO Tip-Up Handle, 3 + 4 U, 63 HP

  • Product Type: Handle
  • Product Family: CompacPRO
  • Works With: Cases
  • Handle Type: Tip-up Handle
    • Rack Width: 63 HP
    • Material: Aluminum
    • Package Quantity: 1
    • Length: 180 mm
Catalog #:
24575-158

CompacPRO Tip-Up Handle, 3 + 4 U, 84 HP

  • Product Type: Handle
  • Product Family: CompacPRO
  • Works With: Cases
  • Handle Type: Tip-up Handle
    • Rack Width: 84 HP
    • Material: Aluminum
    • Package Quantity: 1
    • Length: 180 mm
Catalog #:
24575-178

PropacPRO Tip-Up Handle, 42 HP

  • Product Type: Handle
  • Product Family: PropacPRO
  • Works With: Cases
  • Handle Type: Tip-up Handle
    • Rack Width: 42 HP
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
24576-071

PropacPRO Tip‐Up Handle, 63 HP

  • Product Type: Handle
  • Product Family: PropacPRO
  • Works With: Cases
  • Handle Type: Tip-up Handle
    • Rack Width: 63 HP
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
24576-072

PropacPRO Tip‐Up Handle, 84 HP

  • Product Type: Handle
  • Product Family: PropacPRO
  • Works With: Cases
  • Handle Type: Tip-up Handle
    • Rack Width: 84 HP
    • Material: Aluminum
    • Package Quantity: 1
Catalog #:
24576-073

RatiopacPro Tip-Up Handle Assembly Kit, 3 U, 42 HP, 255 mm

  • Product Type: Assembly Kit
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Type: Tip-Up Handle Kit
  • Works With: Cases
    • Rack Height: 3 U
    • Rack Width: 42 HP
    • Depth: 255 mm
    • Package Quantity: 1
Catalog #:
24571-352

RatiopacPro Tip-Up Handle Assembly Kit, 3 U, 42 HP, 315 mm

  • Product Type: Assembly Kit
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Type: Tip-Up Handle Kit
  • Works With: Cases
    • Rack Height: 3 U
    • Rack Width: 42 HP
    • Depth: 315 mm
    • Package Quantity: 1
Catalog #:
24571-353

RatiopacPro Tip-Up Handle Assembly Kit, 3 U, 42 HP, 375 mm

  • Product Type: Assembly Kit
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Type: Tip-Up Handle Kit
  • Works With: Cases
    • Rack Height: 3 U
    • Rack Width: 42 HP
    • Depth: 375 mm
    • Package Quantity: 1
Catalog #:
24571-354

RatiopacPro Tip-Up Handle Assembly Kit, 3 U, 42 HP, 435 mm

  • Product Type: Assembly Kit
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Type: Tip-Up Handle Kit
  • Works With: Cases
    • Rack Height: 3 U
    • Rack Width: 42 HP
    • Depth: 435 mm
    • Package Quantity: 1
Catalog #:
24571-355

RatiopacPro Tip-Up Handle Assembly Kit, 3 U, 42 HP, 495 mm

  • Product Type: Assembly Kit
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Type: Tip-Up Handle Kit
  • Works With: Cases
    • Rack Height: 3 U
    • Rack Width: 42 HP
    • Depth: 495 mm
    • Package Quantity: 1
Catalog #:
24571-356

RatiopacPro Tip-Up Handle Assembly Kit, 4 U, 42 HP, 255 mm

  • Product Type: Assembly Kit
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Type: Tip-Up Handle Kit
  • Works With: Cases
    • Rack Height: 4 U
    • Rack Width: 42 HP
    • Depth: 255 mm
    • Package Quantity: 1
Catalog #:
24571-359

RatiopacPro Tip-Up Handle Assembly Kit, 4 U, 42 HP, 315 mm

  • Product Type: Assembly Kit
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Type: Tip-Up Handle Kit
  • Works With: Cases
    • Rack Height: 4 U
    • Rack Width: 42 HP
    • Depth: 315 mm
    • Package Quantity: 1
Catalog #:
24571-360

RatiopacPro Tip-Up Handle Assembly Kit, 4 U, 42 HP, 375 mm

  • Product Type: Assembly Kit
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Type: Tip-Up Handle Kit
  • Works With: Cases
    • Rack Height: 4 U
    • Rack Width: 42 HP
    • Depth: 375 mm
    • Package Quantity: 1
Catalog #:
24571-361

RatiopacPro Tip-Up Handle Assembly Kit, 4 U, 42 HP, 435 mm

  • Product Type: Assembly Kit
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Type: Tip-Up Handle Kit
  • Works With: Cases
    • Rack Height: 4 U
    • Rack Width: 42 HP
    • Depth: 435 mm
    • Package Quantity: 1
Catalog #:
24571-362

RatiopacPro Tip-Up Handle Assembly Kit, 4 U, 42 HP, 495 mm

  • Product Type: Assembly Kit
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Type: Tip-Up Handle Kit
  • Works With: Cases
    • Rack Height: 4 U
    • Rack Width: 42 HP
    • Depth: 495 mm
    • Package Quantity: 1
Catalog #:
24571-363

RatiopacPRO/-AIR Strap Handle, 3 U, 315 mm

  • Product Type: Handle
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Works With: Cases
  • Handle Type: Strap
    • Rack Height: 3 U
    • Package Quantity: 1
    • Depth: 315 mm
Catalog #:
24571-308

RatiopacPRO/-AIR Strap Handle, 3 U, 375 mm

  • Product Type: Handle
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Works With: Cases
  • Handle Type: Strap
    • Rack Height: 3 U
    • Package Quantity: 1
    • Depth: 375 mm
Catalog #:
24571-309

RatiopacPRO/-AIR Strap Handle, 3 U, 435 mm

  • Product Type: Handle
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Works With: Cases
  • Handle Type: Strap
    • Rack Height: 3 U
    • Package Quantity: 1
    • Depth: 435 mm
Catalog #:
24571-310

RatiopacPRO/-AIR Strap Handle, 4 U, 295 mm

  • Product Type: Handle
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Works With: Cases
  • Handle Type: Strap
    • Rack Height: 4 U
    • Package Quantity: 1
    • Depth: 315 mm
Catalog #:
24571-314

RatiopacPRO/-AIR Strap Handle, 4 U, 355 mm

  • Product Type: Handle
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Works With: Cases
  • Handle Type: Strap
    • Rack Height: 4 U
    • Package Quantity: 1
    • Depth: 375 mm
Catalog #:
24571-315

RatiopacPRO/-AIR Strap Handle, 4 U, 415 mm

  • Product Type: Handle
  • Product Family: RatiopacPRO; RatiopacPRO AIR
  • Works With: Cases
  • Handle Type: Strap
    • Rack Height: 4 U
    • Package Quantity: 1
    • Depth: 435 mm
Catalog #:
24571-316

Strap Handle Universal, Width 22 mm, 170 mm

  • Product Type: Handle
  • Product Family: RatiopacPRO; RatiopacPRO AIR; PropacPRO; CompacPRO; Comptec
  • Works With: Cases
  • Handle Type: Strap
    • Width: 22 mm
    • Color: Black
    • Length: 170 mm
Catalog #:
10504-002

Strap Handle Universal, Width 22 mm, 240 mm

  • Product Type: Handle
  • Product Family: RatiopacPRO; RatiopacPRO AIR; PropacPRO; CompacPRO; Comptec
  • Works With: Cases
  • Handle Type: Strap
    • Width: 22 mm
    • Color: Black
    • Length: 240 mm
Catalog #:
10504-003

Strap Handle Universal, Width 25 mm, 230 mm

  • Product Type: Handle
  • Product Family: RatiopacPRO; RatiopacPRO AIR; PropacPRO; CompacPRO; Comptec
  • Works With: Cases
  • Handle Type: Strap
    • Width: 25 mm
    • Color: Grey
    • Package Quantity: 1
    • Length: 230 mm
Catalog #:
20850-249