Filter By
Filter By
Products | 80 results
107-35 Inserter/Extractor
- Product Type: PCB Inserter/Extractor
- With Pin: No
- Material: Aluminum Alloy 6061-T6
107-50 Inserter/Extractor
- Product Type: PCB Inserter/Extractor
- With Pin: No
- Material: Aluminum Alloy 6061-T6
107-55 Inserter/Extractor
- Product Type: PCB Inserter/Extractor
- With Pin: No
- Material: Aluminum Alloy 6061-T6
107-70 Latching Inserter/Extractor
- Product Type: PCB Inserter/Extractor
- With Pin: No
- Material: Nylon
107-73 Latching Inserter/Extractor
- Product Type: PCB Inserter/Extractor
- With Pin: No
- Material: Aluminum Alloy 6061-T6
107-75 Latching Inserter/Extractor
- Product Type: PCB Inserter/Extractor
- With Pin: No
- Material: Aluminum Alloy 6061-T6
125 Stainless Steel Board Retainer
- Product Type: PCB Retainer
- Material: Stainless Steel
- Type: PCB Tainer (Spring Design)
- Finish: Passivated
126 Stainless Steel Board Retainer
- Product Type: PCB Retainer
- Material: Stainless Steel
- Type: PCB Tainer (Spring Design)
- Finish: Passivated
18 PCB-Tainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.094 " / 2.4 mm
- Finish: Cadmium Plated
- Length: 3 " / 76.2 mm
Catalog #:
18B-6-3
21 PCB-Tainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
223 Torque Limiting Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Thermal Performance: Better
- Profile: 0.225" x 0.270" / 5.72 x 6.86 mm
- Clamp Force: 200 – 299 lbf / 91 – 136 kg
- Gap Width: PCB + (0.28 - 0.31 in) / PCB + (7.0 - 7.9 mm)
- Design Feature: Torque Limiting
224 Torque Limiting Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Thermal Performance: Good
- Profile: 0.210" x 0.285" / 5.33 x 7.24 mm
- Clamp Force: 200 – 299 lbf / 91 – 136 kg
- Gap Width: PCB + (0.32 - 0.35 in) / PCB + (8.0 - 8.9 mm)
- Design Feature: Torque Limiting
225 Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Thermal Performance: Average
- Profile: 0.225" x 0.270" / 5.72 x 6.86 mm
- Clamp Force: 200 – 299 lbf / 91 – 136 kg
- Gap Width: PCB + (0.28 - 0.31 in) / PCB + (7.0 - 7.9 mm)
230 Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Thermal Performance: Average
- Profile: 0.220" x 0.225" / 5.59 x 5.72 mm
- Clamp Force: 300 – 399 lbf / 136 – 181 kg
- Gap Width: PCB + (0.24 - 0.27 in) / PCB + (6.0 - 6.9 mm)
235 Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Thermal Performance: Good
- Profile: 0.230" x 0.288" / 5.84 x 7.32 mm
- Clamp Force: 300 – 399 lbf / 136 – 181 kg
- Gap Width: PCB + (0.32 - 0.35 in) / PCB + (8.0 - 8.9 mm)
236 Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Thermal Performance: Good
- Profile: 0.230" x 0.288" / 5.84 x 7.32 mm
- Clamp Force: 400 – 499 lbf / 181 – 226 kg
- Gap Width: PCB + (0.32 - 0.35 in) / PCB + (8.0 - 8.9 mm)
240 Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Thermal Performance: Average
- Profile: 0.240" x 0.180" / 6.10 x 4.57 mm
- Clamp Force: 300 – 399 lbf / 136 – 181 kg
- Gap Width: PCB + (0.20 - 0.23 in) / PCB + (5.0 - 5.9 mm)
245 Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Thermal Performance: Good
- Profile: 0.260" x 0.270" / 6.60 x 6.86 mm
- Clamp Force: 400 – 499 lbf / 181 – 226 kg
- Gap Width: PCB + (0.28 - 0.31 in) / PCB + (7.0 - 7.9 mm)
250 Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Thermal Performance: Good
- Profile: 0.375" x 0.385" / 9.53 x 9.78 mm
- Clamp Force: 500 – 599 lbf / 227 – 272 kg
- Gap Width: PCB + (0.39 - 0.43 in) / PCB + (10.0 - 10.9 mm)
255 Card-Lok
- Product Type: PCB Retainer
- Type: Non-shafted
- Thermal Performance: Better
- Profile: 0.500" x 0.460" / 12.70 x 11.68 mm
- Clamp Force: 500 – 599 lbf / 227 – 272 kg
- Gap Width: PCB + (0.51 - 0.55 in) / PCB + (13.0 - 13.9 mm)
260 Card-Lok
- Product Type: PCB Retainer
- Type: Shafted
- Thermal Performance: Better
- Profile: 0.250" x 0.270" / 6.35 x 6.26 mm
- Clamp Force: 300 – 399 lbf / 136 – 181 kg
- Gap Width: PCB + (0.28 - 0.31 in) / PCB + (7.0 - 7.9 mm)
- Design Feature: Torque Limiting